??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
41376
HELP_VARIABLE
Order Number
41376
Cabinet Depth
550.000 mm
B1
552.000 mm
B2
456.000 mm
B3
208.000 mm
B4
368.000 mm
B5
528.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D